IESNA:LM-63-2002
[TEST]P1856761
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D1240U927-4F0-1E-UDD-FLGOOA(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4166
TILT=NONE
1 -1 1 74 37 1 1 0.14 4 0
1 1 47.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180 182.5
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.5 1.3 8.8 21.3 37.8
50.6 67.6 94.5 125.2 146.5 167.8 202.4 241.8 266.3 290.8
332.9 379.5 416.8 458.4 524.7 596.3 643.2 690.1 763 828.3
870.9 909.3 962.8 1003.8 1029.4 1053.9 1082.6 1107.9 1118.6 1127.1
1137.2 913 0 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 4.3 4.3 18.4 41.4 65.8
81.4 98 124.7 156.3 179 201.8 235.6 271.7 294.7 316.9
354.2 393.5 422.7 455.8 509.3 568.6 611.2 654.3 722.2 791.6
836.6 875.9 935 981.2 1008.7 1036 1069.6 1096.7 1109.7 1121.1
1133.7 912 0 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 4.2 7.3 28 61.6 93.7
112.2 128.3 154.9 187.4 211.6 235.7 268.7 301.5 323.2 342.9
375.5 407.5 428.6 453.2 493.9 540.9 579.3 618.6 681.4 754.9
802.3 842.5 907.2 958.6 987.9 1018.1 1056.6 1085.5 1100.8 1115
1130.1 911.1 0 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 5.3 13.8 40.4 75.9 112.7
144.3 165.9 191.3 220.3 243.7 268.6 308.1 337.7 356.9 375.7
404.8 431.2 447.9 468.1 503.8 546.1 580.2 614.6 669.4 734
775.9 816.8 879.8 937.2 969.9 1001.9 1044.5 1074.9 1092 1107.6
1124.4 908.4 0 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 6.8 21.5 53.8 88.3 128.6
176.8 206.1 229.8 253.6 275.7 301 349.5 376.1 392.4 410.7
436.8 458.2 471.6 489 522.2 562.2 592 621.2 667 718.4
752.2 793.6 852.6 916.3 952.7 986.1 1032.6 1064.6 1083.1 1099.7
1117.9 905.1 0 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 8.4 29.4 63.7 97.8 138.2
188.1 227.2 262.9 283.8 298.7 319.1 366.4 397.6 416.1 434.2
457.5 476.4 489.3 505.1 534 570 596.7 625 668.5 715.3
744.8 782.6 836 899.5 937.6 973.4 1023.2 1057.5 1076.9 1093.9
1113.7 902.9 0 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 10.1 37.7 70 104.3 141.4
178 229.5 290.7 310.8 312.9 322.9 358.7 402.3 427.9 446
467 485.9 501.2 516.4 539.3 569.5 594.4 626 673.8 724.6
753.7 783.9 830.1 887 924.6 963.7 1016.1 1053.4 1073.3 1090.4
1111.9 902 0 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 11.5 45 76 110.4 144.4
170.7 230.5 313.4 335.3 327.7 328.7 353.3 405.6 437.8 456.5
475.6 494.2 510.9 526.1 544.9 570.2 593 626.3 677.8 731.7
760.7 785.3 825.3 876.9 913.5 955 1009.3 1049.3 1069.8 1086.7
1109.7 900.6 0 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 12.4 49.1 80.6 115.1 146.5
171.9 227.9 320.5 352.4 344.3 340.5 355.1 404.6 442 463
481.5 499.2 514.5 530.6 551.5 574.3 594.8 624.8 677.8 731.9
761.9 787 824.2 874.5 908.2 949.2 1003.3 1044.8 1066.2 1082.7
1106.2 897.7 0 0
699.4 701.9 639.8 521.6 461.8 413 356.8 311.1 285.2 263.8
234.1 209.1 193.9 179.8 159.7 142.1 131.1 123.5 112.8 102.7
96.2 89.2 77.9 63.8 53.9 48.9 41.9 36 31.7 28.1
22.9 17.6 14.5 11.1 6.7 13.2 53.3 85.2 119.9 148.6
173.1 225.3 327.6 369.4 360.9 352.4 356.9 403.5 446.1 469.5
487.4 504.2 518 535.1 558 578.5 596.6 623.2 677.8 732.2
763 788.6 823 872 902.9 943.4 997.4 1040.3 1062.7 1078.7
1102.6 894.9 0 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 13.1 52.7 82.7 117.5 148.3
176.1 232.1 326.4 354 345.5 342.2 356.9 409.2 446.1 465.8
484.4 500.9 515.7 531.7 553.8 575.8 597.2 626.7 683.7 735.8
764.8 789.4 828.3 877.9 911.2 950.7 1005.7 1046.6 1068 1084.5
1107.4 897.7 0 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 13 52.1 80.3 115.1 147.9
179 238.8 325.2 338.6 330.1 332 356.9 414.9 446.1 462
481.5 497.5 513.3 528.4 549.7 573 597.8 630.1 689.7 739.5
766.6 790.3 833.6 883.8 919.4 958 1014 1052.8 1073.3 1090.3
1112.1 900.6 0 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 12.3 48.8 76.9 110.1 148.8
190 239.7 302.3 316 317.8 329.9 364.9 412.9 438.1 453.7
475 491.4 505.6 520.9 546.4 574.4 601 633.7 688 734.5
762.2 790.6 839.4 895.5 933.5 969.4 1021.8 1058.2 1077.8 1094.1
1114.2 901.3 0 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 11.5 44.7 73.2 104.2 150.1
203.6 238.6 272.1 291.1 306.6 330.5 375.5 408.4 427.5 444
467.3 484.3 496.1 511.9 543.5 577.1 605.2 637.4 683.9 726.5
755.6 790.7 845.3 909.1 949.5 982 1029.5 1063.3 1081.9 1097.3
1115.3 901.3 0 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 10.1 37.6 64.9 96.5 142.3
193.2 218.8 239.8 264.3 286.5 315.6 361.9 388.1 405.3 422.3
448.3 467.9 480.4 497.8 532.8 571.7 601.9 634.6 681.5 728
761.9 802.1 860.4 924.9 964.3 994.7 1037.8 1069.6 1087.2 1101.2
1117.1 901.5 0 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 8 27.5 52 87 125.5
158.9 180.2 205.5 235.8 257.5 285.2 324 352 371.5 388.6
418.1 442.2 458.5 478.8 514.5 558.2 591.3 625.4 680.9 738.9
780.8 824.8 884.7 942.7 977.9 1007.4 1046.7 1077.1 1093.7 1105.8
1119.5 902 0 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 6.3 17.8 39.1 74.1 105.3
124.9 143 171.5 205.6 227 253.3 286.8 317.2 339 356.9
390.2 420.4 441.2 465.8 505.3 555.4 592 628.5 691.7 758.1
805.4 851.1 910.6 962.6 993.9 1021.9 1057.8 1086.3 1101.9 1112.2
1123.6 903.8 0 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 5.3 8.9 25.9 51 75
91.7 109.8 138.3 170.2 192.1 216.9 251.2 286.3 310 331.2
368.9 410.2 437.7 471.3 523.6 584.7 626.9 668.6 736.7 802.4
846.8 887.7 941.3 988.5 1016.9 1042.2 1075.5 1100.7 1114.9 1123.8
1133.1 909.4 0 0
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.2 0 12.8 28 44.7
58.6 76.7 105.2 134.8 157.1 180.6 215.7 255.4 281 305.5
347.6 400 434.1 476.7 542 613.9 661.8 708.7 781.7 846.7
888.2 924.4 972.1 1014.5 1040 1062.4 1093.3 1115.1 1127.9 1135.4
1142.6 915.1 0 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 5.8 11.8 35.5 68.2 96.9
113.6 129.9 153.1 182.5 206.3 230.6 270.2 311.6 339.6 368.8
416.2 472.2 508.7 549.4 612.4 677.1 722.2 764.8 829 887.3
923.1 955.6 999.3 1037.1 1060.7 1081.2 1108.7 1127.6 1138 1143.5
1147.9 918 0 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 7.5 23.7 58.2 108.5 149.1
168.7 183 201.1 230.2 255.4 280.7 324.6 367.9 398.2 432.1
484.9 544.4 583.3 622.1 682.8 740.3 782.6 820.9 876.4 927.9
958.1 986.7 1026.6 1059.7 1081.5 1100 1124.1 1140 1148 1151.7
1153.2 920.8 0 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 9.1 32.8 65.5 115 167
204.6 241.6 292.1 348.7 395.9 442.5 508.7 555.9 581.5 603.5
637 678.2 706.2 735.3 783 828.6 861.6 889.6 931.7 972.5
997 1020.1 1052 1079.3 1097.7 1113.4 1134.1 1147.7 1154.1 1156.2
1156.3 922.2 0 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 10.8 41.1 67.6 110.2 173.4
234.2 301.9 397.4 490.9 567 641.4 736 787.9 806.4 810.9
816.9 832.4 845.3 862.1 893.1 925.2 946.8 962.6 989.7 1018.4
1037.2 1054.1 1076.9 1097.9 1112.5 1124.8 1142.4 1153.9 1158.8 1159.6
1158.7 923.2 0 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 11.5 44.7 66.9 102.5 162.5
224.8 302.9 417 531.4 622.9 706.6 815.3 895.8 932.8 948.9
962.5 967.2 972.3 982.2 1000.8 1019.4 1030.9 1037.4 1051.6 1068.1
1079.5 1089.6 1103.5 1117.1 1127 1136 1149.8 1159.5 1163.3 1162.8
1161.1 924.4 0 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 11.2 43.5 63.4 91.9 134.3
176.2 244.4 350.7 470.3 563.7 638 746.6 879.6 960.6 1017.4
1073.8 1082.5 1087.1 1095.6 1106.2 1111.2 1113.7 1114.1 1117.3 1121.4
1123.9 1126.4 1131.9 1137 1141.2 1146.9 1156.3 1164.6 1167.4 1166
1163.4 925.8 0 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 11.1 42.6 60.6 83.5 111.9
137.6 197.4 295 417.4 510.2 579.9 689.1 857.4 972.4 1061.2
1155.4 1171.9 1177.5 1185.4 1191.5 1187 1182.4 1177.4 1171.3 1164.7
1159.9 1155.9 1154 1152.1 1151.9 1154.6 1160.3 1167.2 1169.4 1167.5
1164.2 926.1 0 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 11.1 42.6 60.1 81.7 106.8
128.7 184.7 271.4 388.7 473.5 553.6 664.8 817 936.3 1030.8
1148.3 1183.9 1194.7 1204.5 1217 1214.5 1208.4 1200.6 1190.2 1177.8
1170.5 1163.2 1156.9 1153.1 1151.9 1152.7 1156.8 1162.5 1164.6 1163.7
1160 923.3 0 0
699.4 701.9 639.8 521.6 461.8 413 356.8 311.1 285.2 263.8
234.1 209.1 193.9 179.8 159.7 142.1 131.1 123.5 112.8 102.7
96.2 89.2 77.9 63.8 53.9 48.9 41.9 36 31.7 28.1
22.9 17.6 14.5 11.1 6.7 11.1 42.6 59.7 79.9 101.7
119.9 172.1 247.7 360.1 436.8 527.3 640.5 776.6 900.2 1000.3
1141.2 1195.8 1211.8 1223.5 1242.4 1241.9 1234.5 1223.8 1209.2 1190.8
1181.2 1170.5 1159.9 1154 1151.9 1150.8 1153.2 1157.8 1159.9 1159.9
1155.9 920.4 0 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 10.8 41.4 58.5 79.9 103.4
123.4 179.4 260.7 378 462.2 545.7 651.2 804.3 922.7 1022.4
1146.6 1184.7 1194.1 1203.4 1215.8 1214.1 1206.6 1198.4 1187.3 1174.6
1166.4 1158.1 1151 1148.9 1147.7 1148.6 1152.6 1157.9 1160.5 1160.9
1158.3 922.8 0 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 10.6 40.2 57.3 79.9 105.1
127 186.7 273.7 395.8 487.7 564 661.8 832 945.2 1044.4
1151.9 1173.6 1176.3 1183.3 1189.2 1186.3 1178.8 1172.9 1165.4 1158.3
1151.6 1145.7 1142.1 1143.8 1143.6 1146.3 1152 1158 1161.1 1162
1160.6 925.2 0 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 10.3 38.6 57.8 84.8 120.3
155.8 223.6 324.5 441.8 529.1 610.1 714.2 857.8 941.9 1009
1074.7 1086.4 1088.9 1095.6 1104.8 1109.9 1110.6 1110.6 1111.9 1114.8
1115.5 1115.8 1119.9 1126.5 1129.7 1136.1 1145.2 1152.9 1156.8 1158.2
1158.1 923.3 0 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 9.9 36.8 58.9 91.3 140.1
193.1 270.4 387.8 497 575.9 665.4 780.5 882.9 930.1 954.6
969.9 973.8 978.2 985.4 1001.3 1017.3 1028.9 1036 1048 1062.1
1072.3 1080.2 1093.3 1105.1 1112.5 1123.2 1136.4 1146 1150.9 1152.7
1154 920 0 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 8.7 30.9 57.4 97.2 151.8
207 275.1 377.7 464.1 526.2 604.8 708 780.6 809.4 818.5
821.9 833.7 846.8 861.1 889.1 918.4 940.2 956.7 983.2 1009
1027 1042.5 1065.2 1084.1 1096.3 1110.2 1126.9 1138.6 1144.6 1147.2
1149.8 916.9 0 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 6.7 20.9 53.5 102.5 155.6
197.5 237.7 294.3 343 380 428.3 496.7 551 579.7 600.7
630.8 665.9 694.7 722.7 768.4 813 844.3 872.7 917.5 955.5
979.7 1002.7 1035.6 1063.5 1080.9 1097.2 1116.8 1130.7 1138.1 1141.7
1145.7 914.1 0 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 5.1 12 46 97.1 145.1
174.9 193.8 216.5 238.1 256.6 281.7 323.2 363.5 391.8 421
470.2 522.3 562.4 601.1 660.8 718.7 758 796.4 856.6 905.7
936 965.8 1007.8 1043.1 1064.9 1083.7 1106.3 1122.9 1131.6 1136.4
1142 912 0 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 4.8 6.7 27.4 59.2 91.4
112.7 130.7 155.5 181.6 201.5 224.7 262.8 302.7 329.1 355.9
401.6 450.9 489.6 529.7 592.7 657.5 700.6 743.2 809.8 867
903.5 937.6 985.3 1023.5 1047.1 1068.8 1094.5 1115.4 1125.1 1131.7
1139.6 912.5 0 0
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.5 1.3 8.8 21.3 37.8
50.6 67.6 94.5 125.2 146.5 167.8 202.4 241.8 266.3 290.8
332.9 379.5 416.8 458.4 524.7 596.3 643.2 690.1 763 828.3
870.9 909.3 962.8 1003.8 1029.4 1053.9 1082.6 1107.9 1118.6 1127.1
1137.2 913 0 0
